Catalog navigation
CAD model selection
HELP_VARIABLE
Company
NITTO KOHKI
Description
MC-PH Type - Plug
Bill of material
MC-03PH BRASS
CNSORDERNO
Order number
MC-03PH BRASS
ASSYNO
Assy No.
CA81919
S
Application (Tube)
3 mm ID
MT
Material
BRASS
M
Mass
1.2 g
L
19 mm
C
9.2 mm
A
8 mm
H
ΦH
5.5 mm
T
ΦT
3.5 mm
B
ΦB
1.2 mm
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031